Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3 AL
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeYes
Carrier TypeBag
Channels (#)1
Ciss (Typical) (pF)1900
ID (A)-25
Lead CompliantNo
Lead Count (#)3
MOQ1
Mounting TypeThrough Hole
Nch/PchPch
Pch (W)45
Pkg. TypeMP-3 AL
Qg typ (nC)38
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)50
RDS (ON) (Max) @4.5V (mohm)79
Standard Pkg. TypeTO-251 / IPAK
Tape & ReelNo
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2.5

Description

Support is limited to customers who have already adopted these products.

Pch Single Power MOSFET -60V -25A 50mohm MP-3/TO-251 Automotive