Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -60V -25A 0.05Mohm

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)-25
Lead CompliantNo
MOQ2000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pkg. TypeMP-3Z
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)50
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)-60

Description

The 2SJ600-Z is a Pch Single Power Mosfet -60V -25A 0.05Mohm.