Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-2
Pkg. Code:pkg_7540
Lead Count (#):3
Pkg. Dimensions (mm):4 x 7 x 1.6
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)940
ID (A)-2.5
Lead CompliantNo
Length (mm)4
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2
Pkg. Dimensions (mm)4 x 7 x 1.6
Pkg. TypeMP-2
Qg typ (nC)12
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)290
RDS (ON) (Max) @4.5V (mohm)190
Tape & ReelNo
Thickness (mm)1.6
VDSS (Max) (V)-12
VGSS (V)8
Vgs (off) (Max) (V)-1.3
Width (mm)7

Description

Support is limited to customers who have already adopted these products.