Skip to main content
Renesas Electronics Corporation
Switching P-Channel Power MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:SST
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)-0.1
Lead CompliantYes
MOQ500
Mounting TypeThrough Hole
Nch/PchPch
Pkg. TypeSST
Qualification LevelIndustrial
Tape & ReelNo
VDSS (Max) (V)-50

Description

The 2SJ460 is a Switching P-Channel Power MOSFET.