Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -60V -30A 43Mohm LDPAK(L)

Package Information

CAD Model:View CAD Model
Pkg. Type:LDPAK(L)
Pkg. Code:
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)3300
ID (A)-30
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchPch
Pch (W)75
Pkg. TypeLDPAK(L)
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)43
RDS (ON) (Max) @4.5V (mohm)60
Standard Pkg. TypeTO-262 / I2PAK
Tape & ReelNo
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2.25

Description

The 2SJ280L is a Pch Single Power Mosfet -60V -30A 43Mohm LDPAK(L).