Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:POMM
Pkg. Code:pkg_7512
Lead Count (#):3
Pkg. Dimensions (mm):2 x 4 x 1.6
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeBag
Channels (#)1
Ciss (Typical) (pF)100
ID (A)-0.5
Lead CompliantNo
Length (mm)2
MOQ1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2
Pkg. Dimensions (mm)2 x 4 x 1.6
Pkg. TypePOMM
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)3000
RDS (ON) (Max) @4.5V (mohm)4000
RDS (ON) (Typical) @ 10V / 8V (mohm)800
Tape & ReelNo
Thickness (mm)1.6
VDSS (Max) (V)-30
VGSS (V)20
Vgs (off) (Max) (V)-3
Width (mm)4

Description

Support is limited to customers who have already adopted these products.