Skip to main content
Renesas Electronics Corporation
Pch Mosfet For Switching

Package Information

CAD Model:View CAD Model
Pkg. Type:SSP
Pkg. Code:pkg_7501
Lead Count (#):3
Pkg. Dimensions (mm):1 x 2 x 1.1
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)18
ID (A)-0.1
Lead CompliantYes
Length (mm)1
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.15
Pkg. Dimensions (mm)1 x 2 x 1.1
Pkg. TypeSSP
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)100000
RDS (ON) (Max) @4.5V (mohm)30000
Tape & ReelNo
Thickness (mm)1.1
VDSS (Max) (V)-16
VGSS (V)7
Vgs (off) (Max) (V)-2.1
Width (mm)2

Description

The 2SJ202 is a Pch Mosfet For Switching.