Skip to main content
Renesas Electronics Corporation
P-Channel Power Mosfet For Switching

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:pkg_7543
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)660
ID (A)-2
Lead CompliantNo
MOQ2000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)20
Pkg. TypeMP-3Z
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)400
RDS (ON) (Max) @4.5V (mohm)600
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Thickness (mm)3
VDSS (Max) (V)-30
VGSS (V)-20
Vgs (off) (Max) (V)-3

Description

The 2SJ132-Z is a P-Channel Power Mosfet For Switching.