Skip to main content
Renesas Electronics Corporation
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:pkg_7543
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-3Z
IC @100 °C (A)1.5
IC @25 °C (A)1.5
Lead CompliantNo
Lead Count (#)3
MOQ2000
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)10
Tape & ReelNo
Thickness (mm)3
VCE (sat) (V)1.5
VCEO (V)60
Vcbo (V)150
Vebo (V)8
hFE2000-30000

Description

Support is limited to customers who have already adopted these products.

The 2SD1164-Z is designed for Low Frequency Amplifier and Switching, especially in Hybrid Integrated Circuits.