| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| IC @100 °C (A) | 0.7 |
| IC @25 °C (A) | 0.7 |
| MOQ | 1 |
| NPN/PNP | NPN |
| Pb (Lead) Free | No |
| Pc (W) | 0.15 |
| VCE (sat) (V) | 0.5 |
| VCEO (V) | 20 |
| hFE | 240 |
| hFE (Range) | 85 - 240 |
Support is limited to customers who have already adopted these products.