Pkg. Type | MP-3Z |
Pkg. Code | pkg_7543 |
Lead Count (#) | 3 |
RoHS (2SB1261(0)-Z-AZ) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Pkg. Type | MP-3Z |
Cob (Typical) (pF) | 40 |
IC @100 °C (A) | 3 |
IC @25 °C (A) | -3 |
Lead Compliant | No |
Lead Count (#) | 3 |
MOQ | 1 |
NPN/PNP | PNP |
Pb (Lead) Free | Yes |
Pc (W) | 10 |
Pch (W) | 10 |
Tape & Reel | No |
Thickness (mm) | 3 |
VCE (sat) (V) | -0.3 |
VCEO (V) | -60 |
Vcbo (V) | -60 |
Vebo (V) | -7 |
fT (Typical) (GHz) | 0.05 |
hFE | 100-400 |
Support is limited to customers who have already adopted these products.
The 2SB1261-Z is designed for Audio Frequency Amplifier and Switching, especially in Hybrid Integrated Circuits.