Skip to main content
Renesas Electronics Corporation
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-10
Pkg. Code:pkg_7555
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SA1847-T-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-10
Cob (Typical) (pF)250
IC @100 °C (A)10
IC @25 °C (A)-10
Lead CompliantNo
Lead Count (#)3
Length (mm)8
MOQ1000
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)1.8
Pch (W)1.8
Tape & ReelNo
VCE (sat) (V)-0.5
VCEO (V)-100
Vcbo (V)-150
Vebo (V)-7
Width (mm)13
fT (Typical) (GHz)0.15
hFE100-400

Description

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.