Skip to main content
Renesas Electronics Corporation
Small Signal Bipolar Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:SSP
Pkg. Code:pkg_7501
Lead Count (#):3
Pkg. Dimensions (mm):1 x 2 x 1.1
Pitch (mm):

Environmental & Export Classifications

RoHS (2SA1611(0)-T1-AT)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSP
Cob (Typical) (pF)4.5
IC @100 °C (A)-0.1
IC @25 °C (A)-0.1
Lead CompliantYes
Lead Count (#)3
Length (mm)1
MOQ3000
Moisture Sensitivity Level (MSL)1
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)0.15
Pkg. Dimensions (mm)1 x 2 x 1.1
Tape & ReelNo
Thickness (mm)1.1
VCE (sat) (V)-0.3
VCEO (V)-50
Width (mm)2
fT (Typical) (GHz)0.18
hFE90-600

Description

Support is limited to customers who have already adopted these products.