Pkg. Type | MPAK |
Pkg. Code | pkg_6114 |
Lead Count (#) | 3 |
Pkg. Dimensions (mm) | 2.95 x 1.5 x 1.4 |
RoHS (2SA1121SDTR-E) | EnglishJapanese |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
Pkg. Type | MPAK |
IC @100 °C (A) | -0.5 |
IC @25 °C (A) | -0.5 |
Lead Compliant | Yes |
Lead Count (#) | 3 |
Length (mm) | 2 |
MOQ | 3000 |
NPN/PNP | PNP |
Pb (Lead) Free | Yes |
Pc (W) | 0.15 |
Pkg. Dimensions (mm) | 2 x 3 x 1.4 |
Tape & Reel | No |
Thickness (mm) | 1.4 |
VCE (sat) (V) | -0.6 |
VCEO (V) | -35 |
Width (mm) | 3 |
hFE | 60-320 |
Support is limited to customers who have already adopted these products.