| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Multiply/Divide Value | Qty. per Carrier (#) | Package Area (mm²) | Pitch (mm) | Pkg. Dimensions (mm) | Qty. per Reel (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 23S08-1DCG | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 1 | 48# | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C |
| 23S08-1DCG8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 1 | 0 | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | 0 to 70°C |
| 23S08-1DCGI | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 1 | 48# | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to 85°C |
| 23S08-1DCGI8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 1 | 0 | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | -40 to 85°C |
| 23S08-1HDCG | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 1 | 48# | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C |
| 23S08-1HDCG8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 1 | 0 | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | 0 to 70°C |
| 23S08-1HDCGI | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 1 | 48# | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to 85°C |
| 23S08-1HDCGI8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 1 | 0 | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | -40 to 85°C |
| 23S08-1HPGG | Obsolete | N/A | Out of Stock | TSSOP | 16# | Tube | 1 | 1 | 96# | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 0 | Yes | e3 Sn | 0 to 70°C |
| 23S08-1HPGG8 | Obsolete | N/A | Out of Stock | TSSOP | 16# | Reel | 1 | 1 | 0 | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 2500# | Yes | e3 Sn | 0 to 70°C |
| 23S08-1HPGGI | Obsolete | N/A | Out of Stock | TSSOP | 16# | Tube | 1 | 1 | 96# | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 0 | Yes | e3 Sn | -40 to 85°C |
| 23S08-1HPGGI8 | Obsolete | N/A | Out of Stock | TSSOP | 16# | Reel | 1 | 1 | 0 | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 2500# | Yes | e3 Sn | -40 to 85°C |
| 23S08-2DCG | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 1, 2 | 48# | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C |
| 23S08-2DCG8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 1, 2 | 0 | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | 0 to 70°C |
| 23S08-2DCGI | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 1, 2 | 48# | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to 85°C |
| 23S08-2DCGI8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 1, 2 | 0 | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | -40 to 85°C |
| 23S08-2HDCG | Obsolete | N/A | In Stock | SOIC | 16# | Tube | 3 | 1, 2 | 48# | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C |
| 23S08-2HDCG8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 1, 2 | 0 | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | 0 to 70°C |
| 23S08-2HDCGI | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 1, 2 | 48# | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to 85°C |
| 23S08-2HDCGI8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 1, 2 | 0 | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | -40 to 85°C |
| 23S08-3DCG | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 2, 4 | 48# | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C |
| 23S08-3DCG8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 2, 4 | 0 | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | 0 to 70°C |
| 23S08-3DCGI | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 2, 4 | 48# | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to 85°C |
| 23S08-3DCGI8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 2, 4 | 0 | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | -40 to 85°C |
| 23S08-4DCG | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 2, 1 | 48# | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C |
| 23S08-4DCG8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 2, 1 | 0 | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | 0 to 70°C |
| 23S08-4DCGI | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 2, 1 | 48# | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to 85°C |
| 23S08-4DCGI8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 1 | 0 | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | -40 to 85°C |
Loading
Filters
Applied Filters
Log in required to subscribe
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 294 KB 7WDXRDKU4E7E-5-32296 Sep 12, 2013
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
Recommended Documents (1)
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014View More
Application Notes & White Papers (10)
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
Product Notices (PCN, EOL, etc) (23)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
Other (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (2)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.