Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
3.3V Zero Delay Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Carrier (#)0
Package Area (mm²)22
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Qty. per Reel (#)2500
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN, USA
C-C Jitter Max P-P (ps)200
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)10 - 133
Input TypeLVCMOS
Inputs (#)1
Length (mm)5
MOQ2500
Output Banks (#)3
Output Freq Range (MHz)10 - 133
Output Skew (ps)250
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)9
Pkg. TypeTSSOP
Product CategoryZero Delay Buffers
Prog. ClockNo
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4

Description

The 2309A is a high-speed phase-lock loop (PLL) clock buffer, designed to address high-speed clock distribution applications. The zero delay is achieved by aligning the phase between the incoming clock and the output clock, operable within the range of 10 to 133MHz. The 2309A is a 16-pin version of the 2305A. The 2309A accepts one reference input, and drives two banks of four low skew clocks. The -1H version of this device operates up to 133MHz frequency and has higher drive than the -1 device. All parts have on-chip PLLs which lock to an input clock on the REF pin. The PLL feedback is on-chip and is obtained from the CLKOUT pad. In the absence of an input clock, the 2309A enters power down. In this mode, the device will draw less than 12uA for Commercial Temperature range and less than 25uA for Industrial temperature range, and the outputs are tri-stated. The 2309A is characterized for both Industrial and Commercial operation.