Features
- Phase-Lock Loop Clock Distribution for Applications ranging from 10MHz to 133MHz operating frequency
- Distributes one clock input to two banks of four outputs
- Separate output enable for each output bank
- External feedback (FBK) pin is used to synchronize the outputs to the clock input
- Output Skew <200 ps
- Low jitter <200 ps cycle-to-cycle
- 1x, 2x, 4x output options (see table): - 2308B-1 1x - 2308B-2 1x, 2x - 2308B-3 2x, 4x - 2308B-4 2x - 2308B-1H, -2H, and -5H for High Drive
- No external RC network required
- Operates at 3.3V VDD
- Available in SOIC and TSSOP packages
Description
The 2308B is a high-speed phase-lock loop (PLL) clock multiplier. It is designed to address high-speed clock distribution and multiplication applications. The zero delay is achieved by aligning the phase between the incoming clock and the output clock, operable within the range of 10 to 133MHz. The 2308B has two banks of four outputs each that are controlled via two select addresses. By proper selection of input addresses, both banks can be put in tri-state mode. In test mode, the PLL is turned off, and the input clock directly drives the outputs for system testing purposes. In the absence of an input clock, the 2308B enters power down, and the outputs are tri-stated. In this mode, the device will draw less than 25uA. The 2308B is available in six unique configurations for both prescaling and multiplication of the Input REF Clock. (See available options table.) The PLL is closed externally to provide more flexibility by allowing the user to control the delay between the input clock and the outputs. The 2308B is characterized for both Industrial and Commercial operation.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Input Freq (MHz) | C-C Jitter Max P-P (ps) | Qty. per Carrier (#) | Output Freq Range (MHz) | Output Skew (ps) | Output Type | Package Area (mm²) | Pitch (mm) | Pkg. Dimensions (mm) | Qty. per Reel (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2308B-1DCG | Obsolete | N/A | In Stock | SOIC | 16# | Tube | 3 | 10 - 133.3 | 100ps | 48# | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C |
| 2308B-1DCG8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 10 - 133.3 | 100ps | 0 | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | 0 to 70°C |
| 2308B-1DCGI | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 10 - 133.3 | 100ps | 48# | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to 85°C |
| 2308B-1DCGI8 | Obsolete | N/A | In Stock | SOIC | 16# | Reel | 3 | 10 - 133.3 | 100ps | 0 | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | -40 to 85°C |
| 2308B-1HDCG | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 10 - 133.3 | 100ps | 48# | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C |
| 2308B-1HDCG8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 10 - 133.3 | 100ps | 0 | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | 0 to 70°C |
| 2308B-1HDCGI | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 10 - 133.3 | 100ps | 48# | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to 85°C |
| 2308B-1HDCGI8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 10 - 133.3 | 100ps | 0 | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | -40 to 85°C |
| 2308B-1HPGG | Obsolete | N/A | Out of Stock | TSSOP | 16# | Tube | 1 | 10 - 133 | 200ps | 96# | 10 - 133 | 250ps | CMOS, TTL | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 0 | Yes | e3 Sn | 0 to 70°C |
| 2308B-1HPGG8 | Obsolete | N/A | Out of Stock | TSSOP | 16# | Reel | 1 | 10 - 133 | 200ps | 0 | 10 - 133 | 250ps | CMOS, TTL | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 2500# | Yes | e3 Sn | 0 to 70°C |
| 2308B-1HPGGI | Obsolete | N/A | In Stock | TSSOP | 16# | Tube | 1 | 10 - 133.3 | 100ps | 96# | 10 - 133.3 | 200ps | LVCMOS | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 0 | Yes | e3 Sn | -40 to 85°C |
| 2308B-1HPGGI8 | Obsolete | N/A | Out of Stock | TSSOP | 16# | Reel | 1 | 10 - 133.3 | 100ps | 0 | 10 - 133.3 | 200ps | LVCMOS | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 2500# | Yes | e3 Sn | -40 to 85°C |
| 2308B-1HPGI | Obsolete | N/A | Out of Stock | TSSOP | 16# | Tube | 1 | 10 - 133.3 | 100ps | 96# | 10 - 133.3 | 200ps | LVCMOS | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 0 | No | e0 | -40 to 85°C |
| 2308B-2DCG | Obsolete | N/A | In Stock | SOIC | 16# | Tube | 3 | 10 - 133.3 | 400ps | 48# | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C |
| 2308B-2DCG8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 10 - 133.3 | 400ps | 0 | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | 0 to 70°C |
| 2308B-2DCGI | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 10 - 133.3 | 400ps | 48# | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to 85°C |
| 2308B-2DCGI8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 10 - 133.3 | 400ps | 0 | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | -40 to 85°C |
| 2308B-4DCG | Obsolete | N/A | Out of Stock | SOIC | 16# | Tube | 3 | 10 - 66.6 | 100ps | 48# | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C |
| 2308B-4DCG8 | Obsolete | N/A | Out of Stock | SOIC | 16# | Reel | 3 | 10 - 66.6 | 100ps | 0 | 10 - 133.3 | 200ps | LVCMOS | 38.6mm² | 1.27mm | 9.9 x 3.9 x 1.5 | 2500# | Yes | e3 Sn | 0 to 70°C |
| 2308B-5HPG | Obsolete | N/A | Out of Stock | TSSOP | 16# | Tube | 1 | 20 - 266.6 | 100ps | 96# | 10 - 133.3 | 200ps | LVCMOS | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 0 | No | e0 | 0 to 70°C |
Filters
Applied Filters
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 294 KB 7WDXRDKU4E7E-5-32296 Sep 12, 2013
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014View More
Application Notes & White Papers (10)
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- Product Change NoticePDF 32 KB 7WDXRDKU4E7E-5-63279 Sep 25, 2018View More
Product Notices (PCN, EOL, etc) (22)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.