Features
- Clock outputs from 10 to 133 MHz
- Zero input-output delay
- Four low skew (<250 ps) outputs
- Device-to-device skew <700 ps
- Full CMOS outputs with 25 mA output drive capability at TTL levels
- 5 V tolerant CLKIN
- Tri-state mode for board-level testing
- Advanced, low power, sub-micron CMOS process
- Operating voltage of 3.3 V
- Industrial temperature range available
- Packaged in 8-pin SOIC
Description
The 2305 is a low phase noise, high-speed PLL based, low-skew zero delay buffer. Based on IDT's proprietary low jitter Phase Locked Loop (PLL) techniques, the device provides four low skew outputs at speeds up to 133 MHz at 3.3 V. The outputs can be generated from the PLL (for zero delay), or directly from the input (for testing), and can be set to tri-state mode or to stop at a low level. The PLL feedback is on-chip and is obtained from the CLKOUT pad. The 2305 is available in two different versions. The 2305-1 is the base part. The 2305-1H is a high drive version with faster rise and fall times.
Parameters
| Attributes | Value |
|---|---|
| Temp. Range (°C) | -40 to 85°C, 0 to 70°C |
| Product Category | Zero Delay Buffers |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOIC | 4.9 x 3.9 x 1.5 | 8 | 1.27 |
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2305-1DCG | Active | Available | In Stock | SOIC | 1ku | $0.54 | 8# | Tube | 1 | 0 | 97# | Yes | e3 Sn | 0 to 70°C | TAIWAN | TAIWAN, USA |
| 2305-1DCG8 | Active | N/A | In Stock | SOIC | 1ku | $0.54 | 8# | Reel | 1 | 3000# | 0 | Yes | e3 Sn | 0 to 70°C | TAIWAN | TAIWAN, USA |
| 2305-1DCGI | Active | Available | In Stock | SOIC | 1ku | $0.83 | 8# | Tube | 1 | 0 | 97# | Yes | e3 Sn | -40 to 85°C | TAIWAN | TAIWAN, USA |
| 2305-1DCGI8 | Active | N/A | In Stock | SOIC | 1ku | $0.83 | 8# | Reel | 1 | 3000# | 0 | Yes | e3 Sn | -40 to 85°C | TAIWAN | TAIWAN, USA |
| 2305-1HDCG | Active | Available | In Stock | SOIC | 1ku | $0.54 | 8# | Tube | 1 | 0 | 97# | Yes | e3 Sn | 0 to 70°C | PHILIPPINES, TAIWAN | TAIWAN, USA |
| 2305-1HDCG8 | Active | N/A | Out of Stock | SOIC | 1ku | $0.54 | 8# | Reel | 1 | 3000# | 0 | Yes | e3 Sn | 0 to 70°C | PHILIPPINES, TAIWAN | TAIWAN, USA |
| 2305-1HDCGI | Active | Available | Out of Stock | SOIC | 1ku | $0.63 | 8# | Tube | 1 | 0 | 97# | Yes | e3 Sn | -40 to 85°C | PHILIPPINES, TAIWAN | TAIWAN, USA |
| 2305-1HDCGI8 | Active | N/A | In Stock | SOIC | 1ku | $0.63 | 8# | Reel | 1 | 3000# | 0 | Yes | e3 Sn | -40 to 85°C | PHILIPPINES, TAIWAN | TAIWAN, USA |
| 2305M-1HLF | Obsolete | N/A | Out of Stock | SOIC | 8# | Tube | 1 | 0 | 97# | Yes | e3 Sn | 0 to 70°C | |||
| 2305M-1HLFT | Obsolete | N/A | Out of Stock | SOIC | 8# | Reel | 1 | 3000# | 0 | Yes | e3 Sn | 0 to 70°C | |||
| 2305M-1LF | Obsolete | N/A | Out of Stock | SOIC | 8# | Tube | 1 | 0 | 97# | Yes | e3 Sn | 0 to 70°C | |||
| 2305M-1LFT | Obsolete | N/A | Out of Stock | SOIC | 8# | Reel | 1 | 3000# | 0 | Yes | e3 Sn | 0 to 70°C | |||
| 2305MI-1HLF | Obsolete | N/A | Out of Stock | SOIC | 8# | Tube | 1 | 0 | 97# | Yes | e3 Sn | -40 to 85°C | |||
| 2305MI-1HLFT | Obsolete | N/A | Out of Stock | SOIC | 8# | Reel | 1 | 3000# | 0 | Yes | e3 Sn | -40 to 85°C | |||
| 2305MI-1LF | Obsolete | N/A | Out of Stock | SOIC | 8# | Tube | 1 | 0 | 97# | Yes | e3 Sn | -40 to 85°C | |||
| 2305MI-1LFT | Obsolete | N/A | In Stock | SOIC | 8# | Reel | 1 | 3000# | 0 | Yes | e3 Sn | -40 to 85°C |
Filters
Applied Filters
- Product AdvisoryPDF 637 KB Apr 07, 2026
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- End Of Life NoticePDF 720 KB Dec 04, 2020
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 246 KB 7WDXRDKU4E7E-5-56610 Jan 15, 2014
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014View More (12)
Application Notes & White Papers (12)
- Product AdvisoryPDF 637 KB Apr 07, 2026
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- End Of Life NoticePDF 720 KB Dec 04, 2020
- End Of Life NoticePDF 599 KB 7WDXRDKU4E7E-5-61808 Aug 24, 2017View More (28)
Product Notices (PCN, EOL, etc) (28)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
What's the meaning of symbol * in this code?
#define SYSTEM (*(volatile struct st_system __evenaccess *)0x80000)Hello everyone,Is there anyone can help me to understanding what's the meaning of the symbol * that I marked with red in code? "st_system" was declared as a structure somewhere, so "__evenaccess" is a structures variable.It seems that ...
Oct 9, 2011 -
:/DA1468x_DA15xxx_SDK_1.0.14.1081/sdk/bsp/startup/startup_ARMCM0.S:38:2: error: #warning "Building Production image with MAGIC V
I am building my project but i am getting this error. I can't understand the meaning of this. Can someone explain it to me what i did wrong. :/DA1468x_DA15xxx_SDK_1.0.14.1081/sdk/bsp/startup/startup_ARMCM0.S:38:2: error ...
May 15, 2019 -
Measure RSSI of paired devices
Hello, I want to pair a few smartphones with DA14586, and save informationa about paired devices. Further DA14586 has to check RSSI with them, via systick timer. Please help, which examples or tutorial should I look? Thanks.
May 16, 2019