Overview
Description
The 1893C is a low-power, physical-layer device (PHY) that supports the ISO/IEC 10Base-T and 100Base-TX Carrier-Sense Multiple Access/Collision Detection (CSMA/CD) Ethernet standards, ISO/IEC 8802-3.
The 1893C is intended for MII, node applications that require the Auto-MDIX feature that automatically corrects crossover errors in plant wiring.
The 1893C incorporates Digital-Signal Processing (DSP) control in its Physical-Medium Dependent (PMD) sublayer. As a result, it can transmit and receive data on Unshielded Twisted-Pair (UTP) Category 5 cables with attenuation in excess of 24dB at 100MHz. With this patented technology, the 1893CF can virtually eliminate errors from killer packets.
The 1893C provides a Serial-Management Interface for exchanging command and status information with a Station-Management (STA) entity. The 1893C Media-Dependent Interface (MDI) can be configured to provide either half- or full-duplex operation at data rates of 10Mb/s or 100Mb/s.
This device shares the same proven performance circuitry with the 1893BF and is a pin-for-pin replacement of the 1893BF.
Features
- Supports Category 5 cables with attenuation in excess of 24dB at 100MHz
- Single-chip, fully integrated PHY provides PCS, PMA, PMD, and AUTONEG sublayer functions of IEEE standard
- 10Base-T and 100Base-TX IEEE 8802.3 compliant
- Single 3.3V power supply
- Highly configurable, supports:
- Media Independent Interface (MII)
- Auto-negotiation with parallel detection
- Node applications, managed or unmanaged
- 10M or 100M full and half-duplex modes
- Loopback mode for diagnostic functions
- Auto-MDI/MDIX crossover correction
- Low-power CMOS (typically 400mW)
- Power-down mode typically 21mW
- Clock and crystal supported
- Fully integrated, DSP-based PMD includes:
- Adaptive equalization and baseline-wander correction
- Transmit wave shaping and stream cipher scrambler
- MLT-3 encoder and NRZ/NRZI encoder
- Small footprint 48-pin 300mil. SSOP package
- Also available in a small footprint 56-pin 8mm x 8mm MLF2 package
- Available in industrial temperature and lead-free
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Support Communities
-
1893CKILFT Part Marking
Regarding this device, we have some stock marked under “ICS1893CKILFT” and other as “1893CKILFT”. Data sheet inquiries seem to confirm these are the same exact device. Is anyone able to confirm? Thank you https://www.renesas.com/us/en/document/dst/1893c-datasheet
Jun 16, 2023