Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Digital compensation of sensor offset, sensitivity, temperature drift, and non-linearity
  • Accommodates nearly all bridge sensors by PGA and programmable ADC
  • Capable of conditioning bridge sensor signals ranging from 1mV/V to 275mV/V
  • Set of diagnostics functions needed for safety applications
  • Temperature compensation via internal diode, external diode or bridge sensor element
  • Output options: voltage (0 to 5V), I2C, ZACwire™ (one-wire interface)
  • Adjustable ADC resolution (13 to 16 bits) versus sampling rate (up to 7.8kHz)
  • High DAC resolution of 12-bit
  • Selectable bridge excitation: ratiometric voltage or constant current
  • Operation temperature range of (-40 °C to +125 °C or (-40 °C to +150 °C
  • Supply voltage: 4.5V to +5.5V
  • Available as DFN14, SSOP14, or die

Description

The ZSC31150 is a CMOS integrated circuit for amplification and sensor-specific correction of bridge sensor signals. The device provides digital compensation of sensor offset, sensitivity, temperature drift, and non-linearity via a 16-bit RISC microcontroller running a correction algorithm. The ZSC31150 accommodates virtually any resistive bridge sensor (e.g., piezoresistive and steel-membrane-based pressure sensors). The bi-directional digital interfaces (I2C and ZACwire™) can be used for a simple PC-controlled calibration procedure, encompassing writing and programming a set of calibration coefficients into an on-chip EEPROM. The ZSC31150 has been designed for automotive applications and is specifically suited for most pressure sensors. It can also be used with force, torque, acceleration, angle, position, and revolution sensors. Safety applications (e.g., braking or steering systems) are also supported by the ZSC31150's set of diagnostic functions. The ZSC31150 is optimized for automotive environments via protection circuitry and excellent electromagnetic compatibility.

Parameters

AttributesValue
FunctionResistive SSC
Automotive Qual.Yes
Supply Voltage (V)4.5 - 5.5
Input TypeSingle-bridge
InterfaceRatiometric Voltage, ZACwire™, I2C
Adj. Analog Gain3 - 3, 7 - 7, 9 - 9, 14 - 14, 26 - 26, 35 - 35, 52 - 52, 70 - 70, 105 - 105, 140 - 140, 210 - 210, 280 - 280, 420 - 420
Resolution (bits)16
Sample Rate Max (KHz)7.8
Temp. Range (°C)-40 to +150°C, -40 to 125°C, -40 to 150°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN5.0 x 4.0 x 0.9140.5
SSOP6.2 x 5.3 x 1.73140.65
WAFER0.0 x 0.0 x 0.0
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Qty. per Reel (#)Package Area (mm²)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ZSC31150GAG1-RActiveAvailableIn StockSSOP1ku | $3.2914#Reel10.65mm6.2 x 5.3 x 1.732000#32.9mm²0Yese3 Sn-40 to 125°CPHILIPPINESGERMANY
ZSC31150GAG2-RActiveAvailableOut of StockDFN1ku | $3.2914#Reel10.5mm5.0 x 4.0 x 0.95000#20mm²0Yese3 Sn-40 to 125°CTHAILANDGERMANY
ZSC31150GECActiveN/AOut of StockWAFER1ku | $3.050Wafer10.0 x 0.0 x 0.000Yese3 Sn-40 to +150°CGERMANY
ZSC31150GEG1-RActiveAvailableIn StockSSOP1ku | $3.3214#Reel10.65mm6.2 x 5.3 x 1.732000#32.9mm²0Yese3 Sn-40 to 150°CPHILIPPINESGERMANY
ZSC31150GAG1-TNRNDAvailableIn StockSSOP1ku | $3.2914#Tube10.65mm6.2 x 5.3 x 1.73032.9mm²77#Yese3 Sn-40 to 125°CPHILIPPINESGERMANY
ZSC31150GEBNRNDN/AOut of StockWAFER1ku | $3.050Wafer10.0 x 0.0 x 0.000Yese3 Sn-40 to 150°CGERMANY
ZSC31150GEDNRNDAvailableOut of StockWAFER1ku | $4.80WFP10.0 x 0.0 x 0.000Yese3 Sn-40 to 150°CGERMANY
ZSC31150GEG1-TNRNDN/AIn StockSSOP1ku | $3.3214#Tube10.65mm6.2 x 5.3 x 1.73032.9mm²77#Yese3 Sn-40 to 150°CPHILIPPINESGERMANY
ZSC31150GEG2-RNRNDAvailableOut of StockDFN1ku | $3.414#Reel10.5mm5.0 x 4.0 x 0.95000#20mm²0Yese3 Sn-40 to 150°CTHAILANDGERMANY
ZSC31150GLG1-RObsoleteN/AOut of StockSSOP14#Reel10.65mm6.2 x 5.3 x 1.732000#32.9mm²0Yese3 Sn-40 to 150°C
ZSC31150GLG1-TObsoleteN/AOut of StockSSOP14#Tube10.65mm6.2 x 5.3 x 1.73032.9mm²77#Yese3 Sn-40 to 150°C

Renesas Boards & Kits

Support Communities

  1. Searching for ZSC31150 Technical Note – High Voltage Protection

    datasheet of ZSC31150, chapter 2.9 (High Voltage, Reverse Polarity, and Short Circuit Protection) refers to a technical note I'm unable to find: "The protection is not time limited. Refer the ZSC31150 Technical Note – High Voltage Protection for a detailed description of protection cases and conditions." Where can I ...

    Apr 8, 2025
  2. Evaluation Kit for ZSC31150: Problem with communication (SSC_Board not found)

    Hello, Currently I am trying to use a newly purchased ZSC31150KIT with a ZSC31150 connected to it via OWI. Unfortunately, I always get the error message “SSC_Board not found” when I try to establish communication via OWI. I am also unable to switch on the “KS5V” sensor supply on ...

    Apr 16, 2025
  3. which forum to post about IDT zsc31150 questions?

    hello if I have questions about IDT zsc31150,which forum do I post? thank you. best regards, weiming.

    Mar 31, 2021
View All Results from Support Communities (5)