Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Small and long creepage (8.2 mm MIN, LSSO5)
  • Totem pole output (Active High Output Type)
  • Pulse width distortion (|tPLH -tPHL| = 80 ns MAX.)
  • High common mode transient immunity (|CMH|, |CML| = ± 50 kV/μs MIN.)
  • Operating Ambient Temperature (125 °C MAX.)
  • High isolation voltage (BV = 5000 Vr.m.s.)
  • Embossed tape product: RV1S9209ACCSP-10Yx#KC0 : 3500 pcs/reel
  • Pb-Free product
  • Safety standard
    • UL: UL1577, Double protection
    • CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    • VDE: DIN EN IEC 60747-5-5 (Option)

Description

The RV1S9209A is an optical coupled high-speed, totem pole output (active high output type) isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The RV1S9209A is specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM (Intelligent Power Module) drive.

Parameters

AttributesValue
Parametric SubcategoryIPM Drive
Channels (#)1
Output TypeTotem Pole
Isolation Voltage (Vrms)5000
DC IFLH max. (mA)3.8
SW PWD max. (ns)80
SW PDD max. (ns)100
CMTI min. (kV/µs)50
LogicActive High
UVLONo
CLAMPNo
DesatNo
Creepage Distance (mm)8.2
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
LSSO52.5 x 7.5 x 2.15
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Moisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
RV1S9209ACCSP-10YC#KC0ActiveN/A2030 DecIn StockLSSO51ku | $0.7765#1YesJAPANJAPAN
RV1S9209ACCSP-10YC#SC0ActiveAvailable2030 DecIn StockLSSO51ku | $1.5165#1YesJAPANJAPAN
RV1S9209ACCSP-10YV#KC0ActiveN/A2030 DecIn StockLSSO51ku | $0.7875#1YesJAPANJAPAN
RV1S9209ACCSP-10YV#SC0ActiveAvailableIn StockLSSO51ku | $1.6385#1YesJAPANJAPAN