Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single Supply Operation: 1.8V to 5.5V
  • Rail-to-Rail Input and Output
  • Low Input Offset Voltage: ±0.4mV
  • Gain Bandwidth Product: 1MHz
  • Low Broadband Noise: 38nV/rtHz
  • Low Input Bias Current: 5pA
  • Low Supply Current: 60µA/Ch (typ)
  • Unity-Gain Stable
  • Internal EMI Filter
  • Temperature Range: -40°C to +125°C

Description

The RRA79004 is a low-power, general-purpose operational amplifier designed for modern, space-conscious electronics. With rail-to-rail input and output swing, this op amp delivers exceptional performance in tight quarters, making it ideal for smoke detectors, wearable tech, and compact appliances where low-voltage operation and robust capacitive-load driving are essential.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)1
Offset Voltage (Max) (mV)2
IBIAS (nA)0.005
CMRR (dB)100
PSRR (db)100, 117
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Common Mode Input Voltage Range (V)1.8 - 5.5
IS per Amp (mA)0.078
Noise VN (nV/√Hz)38
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)2.5
Input Offset Voltage Vio (Max) (mV (±))1.6
Supply Current Icc/Idd (Max) (mA)0.078
Qualification LevelIndustrial

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN8.7 x 3.9 x 0.0014—
TSSOP5.0 x 4.4 x 0.90140.7

Product Comparison

RRA79004ISL28413
IBIAS (nA)0.0050.003
Supply Current Icc/Idd (Max) (mA)0.078-
Bandwidth (MHz)12

Applications

  • Sensor Signal Conditioning
  • Power Modules
  • Active Filters
  • Smoke Detectors
  • Motion Detectors
  • Wearable Devices
  • Appliances
  • Barcode Scanners
  • HVAC (Heating, Ventilation, and Air Conditioning)
  • Motor Control
Part NumberStatusSamplesLongevityStockPackageCarrier TypeMoisture Sensitivity Level (MSL)
RRA79004-SKHActiveAvailable2036 JanIn StockTSSOPReel1
RRA79004-SLHActiveAvailable2036 JanIn StockSOICNReel3