Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Ultra-low phase noise synthesizer: Jitter below 18fs RMS from 12kHz to 20MHz with a 4MHz high-pass filter (HPF)
  • Independent synchronization domains: Two independent low phase noise synchronization domains
  • Frequency domains: Four independent low phase noise frequency domains
  • Clock outputs: Eight clock outputs with independent integer dividers
    • Six outputs configurable as LVDS, HCSL (AC-LVPECL), or CML
    • Two outputs configurable as LVDS, HCSL (AC-LVPECL), or LVCMOS
  • Output frequency range
    • CML: DC to 2.5GHz
    • LVDS or HCSL: DC to 1GHz
    • LVCMOS: DC to 250MHz
  • Clock inputs: Two differential clock inputs configurable as four single-ended inputs
  • Power requirements
    • Operates from a 1.8V supply
    • Clock inputs tolerate a 1.8V input when the device is powered off, sinking less than 1mA
  • Input frequency range: CLKIN input frequency range: DC to 1GHz
  • Time sync TDC: Supports 1PPS (one pulse per second) and PP2S inputs
  • Digital phase-locked loops (DPLLs)
    • Comply with ITU-T G.8262 and G.8262.1
    • Input-to-output phase variation ≤ 100ps
  • Digitally controlled oscillator (DCO): Frequency resolution < 10^-13
  • Physical package: 7mm × 7mm, 64-pin BGA

Description

The RC38108 is a high-performance, small form factor, low-power jitter attenuator, multi-frequency clock synthesizer, and digitally controlled oscillator (DCO) designed for critical applications such as 4G/5G RF transceivers and high-speed SerDes. It belongs to Renesas' high-performance FemtoClock™ 3 wireless family. It generates clocks with ultra-low in-band phase noise and spurious signals, achieving jitter below 18fs RMS, making it ideal for 112Gbps and 224Gbps SerDes. The RC38108 can manage up to three synchronization domains, supporting CPRI/eCPRI and synchronization methods like IEEE 1588, Synchronous Ethernet (SyncE), GPI, or GNSS. With up to four frequency domains, it simplifies system clock generation, while integrated LDOs provide superior PSRR, reducing PCB complexity. This makes it an excellent choice for applications such as timing for optical front-end DAC/ADC and DSP, reference clocks for high-speed SerDes, 5G distribution units, and high-performance DCO for PTP-based clocks.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Wireless1
Inputs (#)4
Input TypeCML, Crystal, HCSL, LVCMOS, LVDS, LVPECL
Product CategoryFemtoClock 3, Jitter Attenuators
Output TypeHCSL, LVCMOS, LVDS
Output Voltage (V)1.8
Input Freq (MHz)5.0E-7 - 1000
Phase Jitter Typ RMS (ps)0.018
Output Freq Range (MHz)5.0E-7 - 1000
Core Voltage (V)1.8V, 3.3V
Output Banks (#)8

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA7.0 x 7.0 x 1.09640.8

Applications

  • Timing for optical front-end DAC/ADC and DSP
  • Reference clock for 112Gbps and 224Gbps SerDes
  • 5G distribution units (DU), switches, and routers
  • High-performance DCO for precision time protocol (PTP) based clocks
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Part NumberStatusSamplesLongevityStockPackageLead Count (#)Carrier TypeQty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
RC38108A100GBB#BC0ActiveAvailable2040 AprIn StockCABGA64#Tray0260#Yese1 SnAgCu-40 to 85°C
RC38108A100GBB#HC0ActiveN/A2040 AprOut of StockCABGA64#Reel3000#0Yese1 SnAgCu-40 to 85°C
RC38108A200GBB#BC0ActiveAvailable2040 AprIn StockCABGA64#Tray0260#Yese1 SnAgCu-40 to 85°C
RC38108A200GBB#HC0ActiveN/A2040 AprOut of StockCABGA64#Reel3000#0Yese1 SnAgCu-40 to 85°C

Renesas Boards & Kits