Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 7V to 40V input supply range
  • Up to 300mA output current
  • IQ = 4μA at 40V, at no load conditions, switching
  • IQ = 2.5μA at 40V at no load and no switching conditions
  • Fixed 5V VOUT
  • Minimum on-time of 75ns
  • Variable frequency operation, frequency programmed by external inductor (4.7μH to 15μH)
  • Pre-bias, monotonic, and smooth start-up
  • Protections: Overcurrent (OC) Limit, input Undervoltage Lockout (UVLO), Over-Temperature Protection (OTP), output Overvoltage Protection (OVP)
  • Accurate EN threshold
  • Package: TSOT23-5 (2.9 mm × 1.63 mm)

Description

The RAA211405 is a tiny, easy-to-use, ultra-low quiescent current (IQ) buck regulators with wide input voltage range of 7V to 40V, up to 300mA output current with fixed 5V output.

The device offers comprehensive protections, including VIN UVLO, VOUT OVP, overcurrent, and over-temperature protections.

The device comes in a TSOT23-5 package.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)7
Input Voltage (Max) [Rail 1] (V)40 - 40
Output Voltage (Min) [Rail 1] (V)5
Output Voltage (Max) [Rail 1] (V)5
Output Current (Max) [Rail 1] (A)0.3
Switching Frequency Range (Typical) (kHz)380 - 380
Control TypePeak Current Mode
Peak Efficiency (%)70
IQ [Rail 1] (µA)4
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSOT2.9 x 1.6 x 0.8551

Applications

  • General purpose or LDO replacement
  • Industrial power supplies
  • Embedded systems and I/O supplies
  • E-Bikes, Power tools
  • Home/Industrial Automation
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
RAA2114054GP3#JA0ActiveAvailableTBDIn StockRoHS:EN
SOT1ku | $0.135#Reel3YesNickel/Palladium/Gold-e4-40 to +125°CTAIWAN, THAILANDTAIWAN

Renesas Boards & Kits