Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Long creepage distance (8 mm MIN.: PS8501L1, PS8501L2)
  • High supply voltage (VCC = 35 V MAX.)
  • High-Speed response (tPHL, tPLH = 0.8 μs MAX.)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • TTL, CMOS compatible with a resistor
  • Ordering number of tape product: PS8501L2-E3: 1 000 pcs/reel PS8501L3-E3: 1 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) BSI approved: No. 8937, 8938 SEMKO approved: No. 615433 NEMKO approved: No. P06207243 DEMKO approved: No. 314091 FIMKO approved: No. FI 22827 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40019182 (Option)

Description

The PS8501, PS8501L1, PS8501L2 and PS8501L3 are 8-pin High-Speed photocouplers containing a GaAIAs LED on input side and a PN photodiode and a High-Speed amplifier transistor on output side on one chip. The PS8501 is in a plastic DIP (Dual In-line Package) with 8 mm creepage distance product. The PS8501L1 is lead bending type for long creepage distance. The PS8501L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS8501L3 is lead bending type (Gull-wing) for surface mounting.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)1 Mbps
Output TypeAnalog
Absolute max. rated Power Supply Voltage (V)35
Isolation Voltage (Vrms)5000
Detector IOH@Vcc35V max. (µA)100
ICCH max. (µA)1
ICCL typ. (µA)150
VOL max. (V)0.4
CTR @IF 16mA Vcc 4.5V Vo 0.4V (%)15 - 15
tPHL/tPLH max. (ns)0.8/0.8
Creepage Distance (mm)7
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard BSI (BS EN IEC 62368-1)Approved
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
PS8501-AXActiveAvailable2031 DecIn StockPackage1ku | $1.1121YesJAPANJAPAN
PS8501-V-AXActiveAvailable2031 DecIn StockPackage1ku | $1.3431YesJAPANJAPAN

Support Communities

  1. Technical information regarding_PS8501L3-AX

    Hi Team, Please help to provide Minimum Common Mode Rejection (kV/us) and Common Mode Voltage (V) for MPN PS8501L3-AX Manufacturer Renesas Electronics. Description of the part:  DC-IN 1-CH Transistor With Base DC-OUT 8-Pin PDIP SMD Magazine Regards, Abhilasha Verma

    Sep 25, 2024