Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • Half size of 8-pin DIP
  • Long creepage distance (8 mm MIN. : PS8302L2)
  • High supply voltage (VCC = 35 V)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • High-speed response (tPHL = 0.8 μs MAX., tPLH = 0.8 μs MAX.)
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40024069 (Option)

Description

The PS8302L and PS8302L2 are optical coupled isolators containing a GaAlAs LED on the input side and a PIN photodiode and a high-speed amplifier transistor on the output side on one chip. The PS8302L and PS8302L2 are designed specifically for high supply voltage and high common mode transient immunity (CMR). The PS8302L and PS8302L2 are in 6-pin plastic SDIP (Shrink Dual In-line Package). The PS8302L2 has 8 mm creepage distance and is half size of 8-pin DIP. The PS8302L is lead bending type (Gull-wing) for surface mounting. The PS8302L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)1 Mbps
Output TypeAnalog
Absolute max. rated Power Supply Voltage (V)35
Isolation Voltage (Vrms)5000
Detector IOH@Vcc35V max. (µA)100
ICCH max. (µA)1
ICCL typ. (µA)150
VOL max. (V)0.4
CTR @IF 16mA Vcc 4.5V Vo 0.4V (%)15 - 15
tPHL/tPLH max. (ns)0.8/0.8
CMTI min. (kV/µs)15
Creepage Distance (mm)7
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
PS8302L-AXActiveAvailable2030 DecIn StockPackage1ku | $3.0681YesJAPANJAPAN
PS8302L-E3-AXActiveN/A2031 DecIn StockPackage1ku | $1.4471YesJAPANJAPAN
PS8302L-V-AXActiveAvailable2030 DecIn StockPackage1ku | $3.1041YesJAPANJAPAN
PS8302L-V-E3-AXActiveN/A2031 DecIn StockPackage1ku | $1.4361YesJAPANJAPAN