Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Barrier voltage endurance
    • 2.5kVRMS, for 1 minute, 600VRMS continuous (VDE V 0884-10 certified: file 5022321-4880-0001)
    • 1.5kVDC continuous
    • 500VDC at 86MeV•cm2/mg SEDR
  • UL 1577 recognized: file reference E483309
  • Up to 100Mbps data rate
  • Flexible inputs with a very wide input voltage range (resistor limited current through coil)
  • Bipolar current input failsafe output
  • No carrier or clock for low EMI emissions and susceptibility
  • 3V to 5.5V signaling operation
  • Passes NASA low outgassing specifications
  • NiPdAu-Ag leadframes (Pb-free, Sn-free)
  • Full military temperature range operation
    • TA = -55°C to +125°C
    • TJ = -55°C to +150°C
  • Radiation characterization
    • Low Dose Rate (LDR) (0.01rad(Si)/s): 75krad(Si)
  • SEE characterization
    • No SEB/SEL LET, VDD = 6.5V: 86MeV•cm2/mg

Description

The ISL71610SLHM is a passive-input digital signal isolator with a CMOS output. It has a similar interface but better performance and higher package density than other optocouplers. The ISL71610SLHM is manufactured with Giant Magnetoresistive (GMR) technology for small size, high speed, and low power. A ceramic/polymer composite barrier provides excellent isolation and an unlimited barrier life. A series external resistor sets the input coil current and a capacitor in parallel with the current-limiting resistor provides improved dynamic performance. This versatile component can be used to replace a variety of optocouplers, functioning over a wide range of data rates, edge speeds, and power supply levels. The device output is compatible with 3.3V and 5V supplies, allowing an interface to controllers without additional level shifting. With the coil energized with a minimum of ±8mA (bidirectional current) the ISL71610SLHM is suitable for single-ended and differential drive applications. The ISL71610SLHM is offered in an 8-lead 5mm x 4mm SOIC package and is fully specified across the military ambient temperature range of -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
Data Rate (Mbps)100
Isolation Voltage (min) (kVRMS)2.5
Output FormatCMOS
Propagation Delay8
Supply Voltage (min) (V)3.3 - 3.3
Supply Voltage (max) (V)5 - 5
Temp. Range (°C)-40 to +125°C
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)43
FlowRH Plastic
Qualification LevelPEMS (RH Plastic)
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 1.4581.3

Applications

  • Isolated power
  • CAN bus/device net
  • Differential line receivers
  • Optocoupler replacement
  • SPI interface
  • RS-485, RS-422, or RS-232
Part NumberStatusSamplesStockRoHSPackageCarrier TypeMOQCAGE code
ISL71610SLHMBZActiveN/AIn StockRoHS:EN
SOICNTray2534371

Renesas Boards & Kits