Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Passes NASA's low outgassing specifications
  • Wide single and dual supply range: 3V to 30V (±10%)
  • Low current consumption: 850μA, typical
  • Low input offset voltage: 40μV, typical
  • Rail-to-rail output: <10mV
  • NiPdAu-Ag lead finish
  • Dielectrically isolated PR40 process
  • Rail-to-rail input differential voltage range for comparator applications
  • Operating temperature range: -55°C to +125°C
  • Below-ground (V-) input capability to -0.5V
  • Low noise voltage: 5.6nV/√Hz, typical
  • Low noise current: 355fA/√Hz, typical
  • Offset voltage temperature drift: 0.3μV/°C, typical
  • No phase reversal
  • TID Radiation Lot Acceptance Testing (RLAT) (LDR ≤10mrad(Si)/s)
    • ISL71218M30BZ: 30krad(Si)
    • ISL71218M50BZ: 50krad(Si)
  • SEE characterization
    • No DSEE with VS = ±20V at 43MeV•cm2/mg
    • |VOUT SET| < 10% at 28MeV•cm2/mg

Description

The ISL71218M is a radiation tolerant dual, low-power precision amplifier optimized for single-supply applications. This op amp features a common-mode input voltage range extending to 0.5V below the V- rail, a rail-to-rail differential input voltage range, and rail-to-rail output voltage swing, which makes it ideal for single-supply applications where input operation at ground is important. The ISL71218M also features low-power, low-offset voltage, and low-temperature drift, making it ideal for applications requiring both high DC accuracy and AC performance. It is designed to operate over a single supply range of 3V to 36V, or a split supply voltage range of +1.8V/-1.2V to ±18V. The combination of precision and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision instrumentation, data acquisition, and precision power supply controls. The ISL71218M is available in an 8 Ld SOIC and operates across the extended temperature range of -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
AVOL (dB)115
Bandwidth (MHz)4
Channels (#)2
CMRR (dB)97
IOUT (mA)10
IS per Amp (mA)1.4
Noise VN (nV/√Hz)5.6
Offset Voltage (max)290µV
PSRR (db)100
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)1.2
Supply Voltage (min) (V)3 - 3
Supply Voltage (max) (V)30 - 30
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))30, 50
DSEE (MeV·cm2/mg)43
FlowRT Plastic
Qualification LevelRadiation Tolerant Plastic
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 1.4781.3

Applications

  • Low Earth orbit (LEO)
  • High altitude avionics
  • Precision instruments
  • Data acquisition
  • Power supply control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL71218M30BZActiveAvailableIn StockContactSOICN8#Reel1YesNickel/Palladium/Gold-Silver - e425-55 to +125°C34371
ISL71218M30BZ-TActiveN/AOut of StockContactSOICN8#Reel1YesNickel/Palladium/Gold-Silver - e41000-55 to +125°C34371
ISL71218M30BZ-T7AActiveN/AOut of StockRoHS:EN
SOICN8#Reel1YesNickel/Palladium/Gold-Silver - e4250-55 to +125°C34371
ISL71218M50BZActiveN/AOut of StockContactSOICN8#Tube1YesNickel/Palladium/Gold-Silver - e425-55 to +125°C34371
ISL71218M50BZ-TActiveN/AOut of StockContactSOICN8#Reel1YesNickel/Palladium/Gold-Silver - e41000-55 to +125°C34371
ISL71218M50BZ-T7AActiveN/AOut of StockRoHS:EN
SOICN8#Reel1YesNickel/Palladium/Gold-Silver - e4250-55 to +125°C34371
ISL71218MBZActiveN/AIn StockRoHS:EN
SOICN8#Tube1YesNickel/Palladium/Gold-Silver - e41000-55 to +125°C34371
ISL71218MBZ-TActiveN/AOut of StockRoHS:EN
SOICN8#Reel1YesNickel/Palladium/Gold-Silver - e41000-55 to +125°C34371
ISL71218MBZ-T7AActiveN/AOut of StockRoHS:EN
SOICN8#Reel1YesNickel/Palladium/Gold-Silver - e41000-55 to +125°C34371

Renesas Boards & Kits