Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to SMD # 5962-95630
  • QML qualified per MIL-PRF-38535 requirements
  • Pin-to-pin for Intersil's HS-1840RH and HS-1840/883S
  • Improved radiation performance
  • Gamma dose (γ) 3x105RAD(Si)
  • Improved rDS(ON) Linearity
  • Improved access time 1.5µs (Max) over temp and post rad
  • High analog input impedance 500MΩ during power loss (open)
  • ±35V input overvoltage protection (power on or off)
  • Dielectrically isolated device islands
  • Excellent in Hi-Rel redundant systems
  • Break-before-make switching
  • No latch-up

Description

The HS-1840ARH, HS-1840AEH, HS-1840BRH and HS-1840BEH are radiation hardened, monolithic 16 channel multiplexers constructed with the Intersil Rad-Hard Silicon Gate, bonded wafer, Dielectric Isolation process. They are designed to provide a high input impedance to the analog source if device power fails (open), or the analog signal voltage inadvertently exceeds the supply by up to ±35V, regardless of whether the device is powered on or off. Excellent for use in redundant applications, since the secondary device can be operated in a standby unpowered mode affording no additional power drain. More significantly, a very high impedance exists between the active and inactive devices preventing any interaction. One of sixteen channel selections is controlled by a 4-bit binary address plus an Enable-Inhibit input which conveniently controls the ON/OFF operation of several multiplexers in a system. All inputs have electrostatic discharge protection. The HS-1840ARH, HS-1840AEH, HS-1840BRH and HS-1840BEH are processed and screened in full compliance with MIL-PRF-38535 and QML standards. The devices are available in a 28 Ld SBDIP and a 28 Ld Ceramic Flatpack. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95630.

Parameters

AttributesValue
RatingSpace
ConfigurationSingle 16:1
Negative Supply Current (max) (mA)-0.5
Positive Supply Current (max) (mA)0.5
Supply Voltage Range (V)±15
Transition Time (max)1.5µs
Temp. Range (°C)-40 to +85°C, -55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)DSEE Free (DI)
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM, QML Class T (Space Lower Level)
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP18.3 x 12.7 x 0.00281.3
DIE———
SBDIP35.6 x 15.1 x 2.41282.5
SBDIP15 x 36 x 5.89282.54
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)TID HDR (krad(Si))Pitch (mm)Qualification LevelDLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-1840AEH-QActiveN/AOut of StockContactDIE300Class V5962F9563002V9ANo100-40 to +85°C34371
HS0-1840ARH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE300Class V5962F9563002V9ANo100-55 to +125°C34371
HS0-1840ARH/SAMPLEActiveN/AOut of StockContactDIE300EMNo5-40 to +85°C34371
HS1-1840ARH-8ActiveN/AIn StockContactSBDIP28#TubeNot Applicable35.6 x 15.1 x 2.413002.5mmClass Q5962F9563002QXCYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS1-1840ARH-QActiveN/AIn StockContactSBDIP28#TubeNot Applicable35.6 x 15.1 x 2.413002.5mmClass V5962F9563002VXCYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS1-1840ARH-TActiveN/AOut of StockContactSBDIP28#15 x 36 x 5.893002.54mmQML Class T (Space Lower Level)5962R9563002TXCYes450-55 to +125°C34371
HS1-1840ARH/PROTOActiveAvailableIn StockContactSBDIP28#TubeNot Applicable35.6 x 15.1 x 2.413002.5mmEMYesGold Plate over compliant Undercoat-e41-55 to +125°C34371
HS9-1840ARH-8ActiveN/AIn StockContactCFP28#TrayNot Applicable18.3 x 12.7 x 0.003001.3mmClass Q5962F9563002QYCYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-1840ARH-QActiveN/AIn StockContactCFP28#TrayNot Applicable18.3 x 12.7 x 0.003001.3mmClass V5962F9563002VYCYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-1840ARH/PROTOActiveAvailableIn StockContactCFP28#TrayNot Applicable18.3 x 12.7 x 0.003001.3mmEMYesGold Plate over compliant Undercoat-e41-55 to +125°C34371
HS9G-1840ARH-QActiveN/AIn StockContactCFP28#TrayNot Applicable18.3 x 12.7 x 0.003001.3mmClass V5962F9563002VZCYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9G-1840ARH/PROTOActiveAvailableIn StockContactCFP28#TrayNot Applicable18.3 x 12.7 x 0.003001.3mmEMYesGold Plate over compliant Undercoat-e41-55 to +125°C34371

Support Communities

  1. ISL71840SEH and HS-1840ARH, HS-1840AEH, HS-1840BRH, HS-1840BEH Electrical specifications data sheet

    ... and HS-1840ARH Electrical specifications? Is it same electrical specification or different specifications? ISL71840SEH data sheet have only CFP package and full electrical specs, but HS-1840ARH data sheet have both CFP and DIP package details but no electrical specifications in HS-1840ARH data sheet. May i know what is ...

    Jan 28, 2025

Knowledge Base

  1. Can I use HS-1840ARH with a single power supply?

    Question:Is it possible with HS-1840ARH to connect +Vs (positive supply) to +12V and -Vs (negative supply) to GND and have analog input signals from 0V to +10V without damage or restriction in precision?   Answer: No, you cannot connect -Vs to GND. Please refer to the SMD drawing. HS ...

  2. Will the HS-1840ARH operate properly with +/-12V power supplies?

    ... supply voltages. Will the part operate properly with +/-12V? Are there any issues that I need to be aware of?   Answer: We tested some HS-1840ARH devices at +/- 12V.     In general, as you reduce supply voltage to a mux or switch, the switching times and Ron increase. The ...

  3. What are the differences and similarities between the ISL71840SEH and the HS-1840xRH?

    ... 1840B parts and thus should be able to drop into those foot prints easily. For die customers: The bond pad locations are the same, so even the die is a drop in replacement.     This line added to enhance search: HS-1840AEH, HS-1840ARH, HS-1840ARH-T, HS-1840BEH, HS-1840BRH

View All Results from Knowledge Base (5)