Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

1-Channel T1/E1/J1 Short Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.

Parameters

AttributesValue
FunctionLIU
Ports (#)1
Line RateE1, T1, J1
LOS LevelProgrammable
Short/Long HaulShort haul

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP10.0 x 10.0 x 1.4440.8
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
82V2041EPPGActiveAvailableIn StockTQFP1ku | $12.5244#Tray3Yese3 Sn-40 to 85°CTAIWANTAIWAN