Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Typical tSK(o) (output skew) < 250ps
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ± 0.3V, normal range
  • VCC = 2.7V to 3.6V, extended range
  • CMOS power levels (0.4µW typ. static)
  • All inputs, outputs, and I/O are 5V tolerant
  • Available in 48-pin SSOP, TSSOP, and TVSOP packages

Description

The LVC162245A is designed for asynchronous communication between data buses and can be used as two 8-bit transceivers or one 16-bit transceiver. The output-enable (OE) input can be used to disable the device so that the buses are effectively isolated. All pins of the 74LVC162245A can be driven from either 3.3V or 5V devices which allows the use of this device as a translator in a mixed 3.3V/5V supply system. The 74LVC162245A operates at -40 °C to +85 °C.

Parameters

AttributesValue
FunctionTransceiver
Pkg. CodePVG48
Temp. Range (°C)-40 to 85°C
Bus Width (bits)16
Core Voltage (V)3.3
Output Type3-state
Speed GradeA

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SSOP15.9 x 7.5 x 2.3480.64
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
74LVC162245APVGActiveAvailableIn StockSSOP1ku | $1.2348#CYesTube3TAIWANTAIWAN
74LVC162245APVG8ActiveN/AIn StockSSOP1ku | $1.2348#CYesReel3TAIWANTAIWAN
74LVC162245APAGObsoleteN/AIn StockTSSOP48#CYesTube1
74LVC162245APAG8ObsoleteN/AIn StockTSSOP48#CYesReel1
74LVC162245APFGObsoleteN/AOut of StockTVSOP48#CYesTube3
74LVC162245APFG8ObsoleteN/AOut of StockTVSOP48#CYesReel3