Skip to main content
Renesas Electronics Corporation

FQ0028AA (FCQFN 28)

TitleInformation
Package Description
Descriptive text for this package.
8-PQFN 8 x 8 x 1.0 mm 1.00 mm Pitch

Package Status
Active
Package Type
PQFN
Package Code
The unique identifier of this package.
PQFN88-IP
Lead Count
8
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 1.0

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?