Skip to main content
Renesas Electronics Corporation

Features

  • Compliant with Universal Serial Bus 3.0 Specification Revision 1.0, which is released by USB Implementers Forum, Inc
  • Supports the following speed data rate as follows: Low-Speed (1.5 Mbps) / Full-Speed (12 Mbps) / Hi-Speed (480 Mbps) / SuperSpeed (5 Gbps)
  • UPD720201 supports up to 4 downstream ports for all speeds
  • UPD720202 supports up to 2 downstream ports for all speeds
  • Supports all USB compliant data transfer types as follows; Control / Bulk / Interrupt / Isochronous transfer
  • Compliant with Intel’s eXtensible Host Controller Interface (xHCI) Specification Revision 1.0
  • Supports USB debugging capability on all SuperSpeed ports.
  • Supports USB legacy function
  • Compliant with PCI Express Base Specification Revision 2.0
  • Supports Latency Tolerance Reporting ECN of PCI Express Specification
  • Supports ExpressCard™ Standard Release1.0
  • Supports PCI Express Card Electromechanical Specification Revision 2.0
  • Supports PCI Bus Power Management Interface Specification Revision 1.2
  • Supports USB Battery Charging Specification Revision 1.2 and other portable devices

Description

The UPD720201 and UPD720202 are Renesas’ third generation Universal Serial Bus 3. 0 host controllers, which comply with Universal Serial Bus 3. 0 Specification, and Intel’s eXtensible Host Controller Interface (xHCI). These devices reduce power consumption and offer a smaller package foot-print making them ideal for designers who wish to add the USB3. 0 interface to mobile computing devices such as laptops and notebook computers.

Applied Filters: