Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • PCI Express (x1) to PCI forward bridge
  • Superior performance, low latency
  • Clock and arbitration pins for up to 4 PCI devices
  • Non-transparent bridging support
  • Smallest form factor 10x10mm BGA package
  • 20x20mm LQFP package option

Description

The Tsi382 provides a high performance, small footprint bridge from single lane PCI Express to 32 bit PCI. The device's PCI interface can operate up to 66 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
TSI382-66CQYObsoleteN/AOut of StockTQFP176#CYesTray
TSI382-66ILObsoleteN/AOut of StockCABGA144#INoTray
TSI382-66ILVObsoleteN/AOut of StockCABGA144#IYesTray