Features
- 3 Product Options: R-Mobile A1 (R8A77404DBA), R-Mobile A1 (R8A77404PBG), R-Mobile A1S (R8A77406DBG)
- Full HD (1980 x 1080 pixels) is realized reproduction / record correspondence by video engine
- Video engine (VCP1 and VPF5) are carried, and video engine correspond to abundant algorithms
- Two camera module interfaces combined with R-Mobile A
- Realize highly efficient processing of 2 screen simultaneous picture output
- Full complement of high-performance peripheral functions for multimedia applications
Description
The R-Mobile A1 series are application processors for personal navigation device (PND) and other portable devices. The R-Mobile A1 series of devices integrate Renesas' SH-Mobile R series and EMMA Mobile™ series, which have proven track records as application processors for PND and portable media players, and contribute to increased functionality, improved performance, and lower power consumption, while achieving significantly reduced total system costs.
Applications
- Personal navigation device (PND)
- Portable media players
- Other portable devices