Features
- High output power: Pf = 120 mW MIN. @ IFP = 1 000 mA, PW = 10 μs, Duty = 1%
- Long wavelength: λC = 1 625 nm
- Internal thermoelectric cooler, thermistor
- Hermetically sealed 14-pin Dual-In-Line Package
- Single mode fiber pigtail
Description
The NX7663JB-BC is a 1 625 nm Multiple Quantum Well (MQW) structure pulsed laser diode DIP module with single mode fiber and internal thermoelectric cooler. It is designed for light sources of optical measurement equipment (OTDR).
Applied Filters:
Loading