Skip to main content

Overview

Description

The NR8360JP-BC is an InGaAs avalanche photodiode module with single mode fiber. A thermoelectric cooler is integrated enabling the temperature control of the APD chip. It is designed for long-reach optical communications and optical test instruments, especially OTDR.

Features

  • High quantum efficiency: η = 85% @ λ = 1 310 nm η = 80% @ λ = 1 550 nm
  • Small dark current: ID = 2 nA
  • High-speed response: fC = 1.2 GHz @ M = 20
  • Internal thermoelectric cooler
  • Hermetically sealed 14-pin Dual In-line Package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 763 KB 日本語
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: