Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Packaged in 8-pin (150 mil wide) SOIC
  • Clock or crystal input
  • Low phase noise
  • Low jitter
  • Exact (0 ppm) multiplication ratios
  • Independent output voltage
  • Support for 256 times sampling rate

Description

The MK2705 provides synchronous clock generation for audio sampling clock rates derived from an MPEG stream, or can be used as a standalone clock source with a 27 MHz crystal. The device uses the latest PLL technology to provide good phase noise and long term jitter characteristics in a small 8-pin package. Contact IDT if you have a requirement for an input and output frequency not included in this document.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
MK2705SLFObsoleteN/AIn StockSOIC8#CYesTube
MK2705SLFTRObsoleteN/AOut of StockSOIC8#CYesReel