Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Output clock frequency from 125MHz to 190MHz (Consult factory for frequency availability)
  • Two identical LVPECL output pairs
  • Integrated SAW (surface acoustic wave) delay line
  • Low jitter 0.5ps rms (over 12kHz-20MHz)
  • Ideal for Gigabit Ethernet clock reference
  • Output-to-output skew < 100ps
  • External XTAL or LVCMOS reference input
  • Selectable external feed-through clock input
  • STOP clock control (Logic 1 stops output clocks)
  • Industrial temperature grade available
  • Single 3.3V power supply
  • Small 9 x 9 mm SMT (surface mount) package

Description

The M902-01 is a PLL (Phase Locked Loop) based clock generator that uses an internal VCSO (Voltage Controlled SAW Oscillator) to produce a very low jitter output clock. It is ideal for Gigabit Ethernet. The output clock (frequency of 156.25 or 187.50MHz for example) is provided from two LVPECL clock output pairs. (Specify frequency at time of order.) The accuracy of the output frequency is assured by the internal PLL, which phase-locks the internal VCSO to the reference input frequency (25 or 30MHz for example). The input reference can either be an external crystal, utilizing the internal crystal oscillator, or a stable external clock source such as a packaged crystal oscillator.

Applied Filters: