Features
- Up to 2A high current drives such as ICs, motors, and solenoids available
- On-chip bias resistor
- Low power consumption during drive
Description
Support is limited to customers who have already adopted these products.
Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction of mounting area and the number of parts.
Applied Filters: