Skip to main content

Overview

Description

The H8/3048 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

Comparison

Applications

Documentation

Design & Development

Software & Tools

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

FAQs

  1. Can we transfer first MSB to LSB to register smart card interface?

    Yes, it will. The LSB/MSB-first function of smart card interface is directly usable in the serial interface. *Note: H8/300H only.

    Mar 31, 2009
  2. How to fix 1 bit misalignment using synchronous mode and clock SCI?

    The serial interface of the H8 family and the H8S family is divided into a transmit part and a receive part structurally to be used for both asynchronous and functions. The transmit part and the receive part can be operated individually. When in synchronous transmit/receive data, each part ...

    Mar 31, 2009
  3. How to properly set up A/D converter?

    Depending on the operating frequency and the setting value that you are using, it can be possible to setup the conversion time, which is lower than the minimum conversion time of electrical characteristics, but in that case, accurate conversion result will not be guaranteed. All the A/D converters ...

    Mar 31, 2009
View All Results from FAQs (5)