Skip to main content

Overview

Description

Renesas Electronics' EMMA Mobile series target to address the requirements for these markets, integrating all the necessary ingredients for the next generation portable multimedia devices: multi-core processor technologies, industry leading power management, latest digital audio/video encoding/decoding support, and extensive connectivity peripherals.

EMMA Mobile/EV2 integrates high-performance multimedia engine for decoding various digital audio/video formats up to Full HD resolution, and EMMA Mobile/EV2 with dual core CPU and state-of-the-art 3D graphics engine.

Function Overview

Item Function
Processor/Memory CPU Cortex®-A9 /NEON™ 533 MHz
I/D cache 32KByte, L2 cache 256 Kbyte
2CPU (/EV2)
AV Engine H.264 decode: BP/MP/HP Full HD (1920 x 1080)
MPEG2 decode: MP Full HD (1920 x 1080)
MPEG4 decode: SP/ASP Full HD (1920 x1 080)
VC-1 decode: SP/MP/AP Full HD(1920x1080)
MP3, AACHE-AAC,WMA decode
AC-3decode Dolby digital 5.1 ch
2D/3D Graphics 14.7 Mpolgon/sec 500 Mpixcel/sec
SDRAM Controller MobileDDR-400 (200 MHz) / DDR2-533 (266 MHz) (32 bit SDRAM)
Flash Memory I/F NOR, NAND, eMMC
System Control
Function
DMA, For audio exclusive use DMA, PMU, SMU, INTC, Timer
Image Processing
Function
Image Resizer Resize
Rotator YUV/RGB image rotation (90-degree/180-degree/270-degree)
Image Composer LCD Output Image Composition
Peripheral Interface LCD I/F RGB565/666/888
NTSC/PAL I/F ITU-R BT.656
Serial I/F UART (4 port)
I2C (2 port),
Multi-function serial (6 port) Note: selectable to SPI or Audio I/F
USB USB2.0 Host x 1/Device x 1
SD I/F 1-ch SD Memory Card Interface
3-ch SDIO interface
Camera I/F 8 bit parallel I/F
DTV I/F TS Serial
Others GPIO (interrupt capabilities configurable), PWM

EM/EV2 Evaluation Boards

Kyoto Microcomputer Co.

Features

  • Cortex®-A9 with NEON™ (Media extension) (EV2 with dual processor core);
  • Flexible A/V engine capable of decoding Full-HD (1080p) contents for MPEG4, VC-1 and H.264 playbacks;
  • Supports built-in advanced interface with 3D graphics engine;
  • Supports USB, IIC, SD and various interfaces
  • Proven power management techniques utilized in mobile phone SoCs to offer industry-leading low power consumption during multimedia playbacks;
  • Supports both Mobile DDR and DDR2, flexibly enabling system designers to develop low-power portable applications, or cost-effective non-portable devices.

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.90 MB
Flyer PDF 196 KB 日本語
2 items