Warning message
Please log in or register to access this secure document.
Features
- Solution certified by EtherCAT Test Center (ETC) conformance testing
- The software environment and evaluation board are certified by the official conformance test based on BECKHOFF's EtherCAT slave stack code.
- Easy transition from low-speed serial communication to EtherCAT
- Customers can easily change communication protocol to legacy serial interfaces, allowing users to focus on their end application.
- The sample software is provided that targets various devices with different profiles:
- CiA402 drive profile for motor driving devices.
- ETG.5003 profile for semiconductor manufacturing equipment.
- Optimized for EtherCAT applications. Best suited for designing slave devices with High-Speed connectivity.
- Integrated Arm® Cortex®-R4F Core @ 150MHz with the double and single-precision floating-point unit. The Tightly Coupled Memory (TCM), EtherCAT slave controller is ideal for deterministic high-speed connectivity.
- Compatibility has been verified with master devices from more than ten manufacturers. This is a proven solution and significantly reduces the development time for EtherCAT slave applications.
Description
EC-1 (R9A06G043GBG) is a dedicated device with a built-in EtherCAT slave controller. This is an optimal solution to design high performance EtherCAT protocol in Industrial automation and manufacturing.
Applications
- Remote I/O
- Communication Module
Applied Filters: