Skip to main content

Overview

Description

The D7Pro ASIC is a flexible media processing platform which has its functionality defined through software loaded directly onto the D7Pro. With this flexible design, our customers can address multiple markets with a single chip. In addition to hardware acceleration for H.264 and MPEG-2 codecs, D7Pro includes multiple processors for audio transcoding, graphics insertion, and advanced video processing. The DX0783 is a D7Pro ASIC for use as a transcoder, encoder, or decoder.

Features

  • Complete solution with video, audio, data, and mux
  • Multi-format video support for H.264/MPEG-2 and HD/SD
  • Multi-format audio support for Dolby, MPEG, AAC, and LCPM
  • Built-in high performance HW de-interlacer and scaler
  • Graphics processing including blending and multi-layer support
  • Integrated high-speed DDR3 simplifies board designs

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 2.29 MB
End Of Life Notice PDF 126 KB
Product Brief PDF 217 KB
Product Brief PDF 146 KB
Product Brief PDF 218 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: