Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Leverages high-speed serial technology for DRAM interface
  • Supports 3.2, 4.0 and 4.8 Gbits serial speeds (DDR2-533/667)
  • Support for 14 northbound lanes (read) and 10 southbound lanes (write)
  • Support for up to 8 DIMMs per channel

Description

JEDEC compliant Advanced Memory Buffer for Fully buffered DIMMs. 3.2, and 4.0 Gb/s serial speeds (DDR2-533, and 667 DRAM). Support for up to eight DIMMs per channel.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
AMB0482C1RJObsoleteN/AOut of StockFCBGA655#CNoTray
AMB0482C1RJ8ObsoleteN/AOut of StockFCBGA655#CNoReel