Features
- 16 channel PCIe Gen3 Signal Retimer
- Advanced signal conditioning features
- Advanced diagnostic features
- Advanced power saving features
- I2C programming interface
- Commercial and Industrial temperature
Description
The IDT 89HT0816P 16-channel PCIe Gen3 Retimer offers the industry a blend of top analog performance, lower power, and the most system level features in signal retimers optimized for demanding 2.5Gbps, 5Gbps and 8Gbps applications in computing, storage, and communications.
Applied Filters: