Overview
Description
Provides high-performance I/O expansion and switching functions between a PCIe upstream port and two downstream ports or peer-to-peer switching between downstream ports.
Features
- 24 PCIe Gen2 Lanes, 3 Switch Ports
- Switch architecture optimized for I/O Expansion
- Supports root-to-peripheral (upstream-to-downstream) and peer-to-peer (downstream-to-downstream) data transfers
- Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
- Low latency, Low power
Comparison
Applications
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: