Features
- 4 channel SAS / SATA signal repeater
- Advanced signal conditioning features
- Advanced diagnostic features
- Advanced power saving features
- Built-in mux/demux for Fail-Over support
- Low-cost pin-strapped configuration
- Commercial and Industrial temperature
Description
The IDT 89HP0604SB 4-channel SAS / SATA Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 1.5Gbps to 6G applications in computing, storage, and communications.
Applied Filters: