Features
- Four LVCMOS/LVTTL outputs, 15Ω output impedance
- LVCMO/LVTTL clock input
- Maximum output frequency: 250MHz
- Output skew: 30ps (typical)
- Part-to-Part skew: 400ps (maximum)
- Small 16 lead TSSOP package saves board space
- Power supply modes:
Core/Output
3.3V/3.3V
3.3V/2.5V
2.5V/2.5V - Individual output enable control
- 0 °C to 70 °C ambient operating temperature
- Lead-free (RoHS 6) packaging
Description
The 8304-03 is a low-skew, high-performance, 1-to-4 fanout buffer with individual output enables. The 8304-03 is characterized at full 3.3V and 2.5V for input (VDD), and mixed 3.3V and 2.5V for output operating supply modes (VDDO). Guaranteed output and part-to-part skew characteristics make the 8304-03 ideal for those clock distribution applications demanding well-defined performance and repeatability.
Applied Filters: