Skip to main content

Overview

Description

The 72V51256 multi-queue flow-control device is a single chip within which between 1 and 4 discrete FIFO queues can be setup. All queues within the device have a common data input bus, (write port) and a common data output bus, (read port). Data written into the write port is directed to a respective queue via an internal de-multiplex operation, addressed by the user. Data read from the read port is accessed from a respective queue via an internal multiplex operation, addressed by the user.

Features

  • Total Available Memory = 2,359,296 bits
  • Available Memory in blocks of 256 x 36
  • ?Independent Read and Write access per
  • ?100% Bus Utilization, Read and Write on every clock cycle
  • ?166 MHz High speed operation (6ns cycle time)
  • ?3.7ns access time
  • ?Individual, Active queue flags (OV, FF, PAE, PAF, PR)
  • ?Global Bus Matching - (All Queues have same Input Bus Width and Output Bus Width)
  • ?User Selectable Bus Matching Options: - x36in to x36out - x18in to x36out - x9in to x36out - x36in to x18out - x36in to x9out
  • ?FWFT mode of operation on read port
  • ?JTAG Functionality (Boundary Scan)
  • ?Available in a 256-pin PBGA package
  • ?Industrial temperature range (-40C to +85C) is available

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: